Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 10
Company
Jakob Antriebstechnik
Description
KM - Metal bellows couplings with clamping hub
Bill of material
KM 170 - D1=18 D2=18
CNSORDERNO
Order number
KM 170 - D1=18 D2=18
SIZE
Size
170
TN
Nominal torque
170
Nm
D1
Diameter ØD1
mm
D2
Diameter ØD2
mm
L
Overall length L
92
104
mm
A
Outer diameter ØA
82 mm
MI
Moment of inertia
0.83 10^-3kgm^2
TS
Torsional stiffness
17.0 Nm/arcmin
MAXSA
Max. shaft-misalignment axial
1.0 mm
MAXSL
Max. shaft-misalignment lateral
0.30 mm
ASR
Axial spring rate
80 N/mm
LSR
Lateral spring rate
470 N/mm
WEIGHT
Mass approx.
0.8 kg
C
Length C
28.5 mm
F
Thread F
M 10
G
Length G
40 mm
N
Keyway
PDF
Datasheet
Download
LINK
Website link
Website
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices