Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 7
Company
Jakob Antriebstechnik
Description
WDB - Metal bellows couplings with intermediate pipe
Bill of material
WDB 40 L=95 D1=12 D2=12
CNSORDERNO
Order number
WDB 40 L=95 D1=12 D2=12
SIZE
Size
40
TN
Nominal torque
40
Nm
D1
Diameter ØD1
mm
D2
Diameter ØD2
mm
L
Variable length L
mm
TS
Torsional stiffness
4.0 Nm/arcmin
MI
Moment of inertia
0.400 10^-3kgm^2
WEIGHT
Mass approx.
1.0 kg
MAXS
Max. operating speed
17000 min^-1
MINSL
Min. lateral shaft misalignment
0.7 mm
MAXSL
Max. lateral shaft misalignment
2.6 mm
F
Thread F
2 x M 6
A
Diameter ØA
56.4 mm
B
Diameter ØB
35 mm
C
Length C
40 mm
N
Keyway
PDF
Datasheet
Download
LINK
Website link
Website
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices