Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Jakob Antriebstechnik
Description
EKH - Elastomer coupling with split-hubs
Bill of material
EKH 90 - D1=16 D2=16
CNSORDERNO
Order number
SIZE
Size
TN
Nominal torque
Nm
D1
Diameter ØD1
mm
Enter value for D1
Diameter ØD1
mm
cm
inch
ft
D2
Diameter ØD2
mm
Enter value for D2
Diameter ØD2
mm
cm
inch
ft
L
Length L
78 mm
A
Outer diameter ØA
60 mm
HARD
Hardness
MI
Moment of inertia
0.20 10^-3kgm^2
TS
Torsional stiffness
2.00 Nm/arcmin
MAXSA
Max. shaft-misalignment axial
0.5 mm
MAXSL
Max. shaft-misalignment lateral
0.07 mm
LSR
Lateral spring rate
3700 N/mm
WEIGHT
Mass approx.
0.50 kg
A1
Diameter ØA*
63 mm
C
Length C
41 mm
G
Length G
30 mm
T
Length T
22 mm
F
Thread F
M8
N
Keyway
PDF
Datasheet
Download
LINK
Website link
Website
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices