Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 7
HELP_VARIABLE
Company
Jakob Antriebstechnik
Description
EKHZ - Elastomer coupling with intermediate pipe
Bill of material
EKHZ 90 - D1=12 D2=12 L=155
CNSORDERNO
Order number
EKHZ 90 - D1=12 D2=12 L=155
SIZE
Size
90
TN
Nominal torque
90
Nm
D1
Diameter ØD1
mm
Enter value for D1
Diameter ØD1
mm
cm
inch
ft
D2
Diameter ØD2
mm
Enter value for D2
Diameter ØD2
mm
cm
inch
ft
L
Overall length L
mm
Enter value for L
Overall length L
mm
cm
inch
ft
A
Diameter ØA
60 mm
A1
Diameter ØA* with interfering edge screw head
63 mm
TS
Torsional stiffness
0.90 Nm/arcmin
MI
Moment of inertia
0.80 10^-3kgm^2
MAXS
Max. speed approx.
3500 min^-1
MAXSA
Max. shaft-misalignment axial
±1 mm
MAXSL
Max. shaft-misalignment lateral
0.78 mm
WEIGHT
Mass approx.
1.3 kg
B
Diameter ØB
60 mm
C
Length C
41 mm
F
Thread F
M 8
T
Length T
22 mm
N
Keyway
PDF
Datasheet
Download
LINK
Website link
Website
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices