Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Jakob Antriebstechnik
Description
EKS - Elastomer coupling with expanding cone hub
Bill of material
EKS 50 - D1=15 D2=16
CNSORDERNO
Order number
SIZE
Size
TN
Nominal torque
Nm
D1
Diameter ØD1
mm
Enter value for D1
Diameter ØD1
mm
cm
inch
ft
D2
Cone hub diameter ØD2
mm
Enter value for D2
Cone hub diameter ØD2
mm
cm
inch
ft
L
Overall length L
71.0 mm
A
Outer diameter ØA
60 mm
MI
Moment of inertia
0.16 10^-3kgm^2
TS
Torsional stiffness
0.60 Nm/arcmin
MAXSA
Max. shaft-misalignment axial
0.5 mm
MAXSL
Max. shaft-misalignment lateral
0.10 mm
LSR
Lateral spring rate
2600 N/mm
WEIGHT
Mass approx.
0.40 kg
B
Outer diameter ØB
55 mm
C
Length C
19.5 mm
E
Length E
23 mm
F
Thread F
M 8
I
Thread I
M 6
TMIN
Insertion depth T min.
21 mm
TMAX
Insertion depth T max.
29 mm
N
Keyway
PDF
Datasheet
Download
LINK
Website link
Website
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices