Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Jakob Antriebstechnik
Description
KG - Metal bellows couplings all-metal version up to 300°C
Bill of material
KG 400 / 2W - D1=22 D2=22
CNSORDERNO
Order number
SIZE
Size
TN
Nominal torque
Nm
D1
Diameter ØD1
mm
Enter value for D1
Diameter ØD1
mm
cm
inch
ft
D2
Diameter ØD2
mm
Enter value for D2
Diameter ØD2
mm
cm
inch
ft
L
Overall length L
mm
A
Outer diameter ØA
101 mm
BELLOW
Bellows type
2-corrugation bellows 2W
MI
Moment of inertia
2.60 10^-3kgm^2
TS
Torsional stiffness
93 Nm/arcmin
MAXSA
Max. shaft-misalignment axial
0.4 mm
MAXSL
Max. shaft-misalignment lateral
0.10 mm
ASR
Axial spring rate
170 N/mm
LSR
Lateral spring rate
7000 N/mm
WEIGHT
Mass approx.
2.4 kg
C
Length C
32.0 mm
F
Thread F
M 12
G
Length G
18.98 mm
N
Keyway
PDF
Datasheet
Download
LINK
Website link
Website
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices