Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Jakob Antriebstechnik
Description
KGE - Metal bellows couplings for standard interface connection
Bill of material
KGE 220 / 2W - D1=20 / for ISO 9409 - interface A-63
CNSORDERNO
Order number
SIZE
Size
TN
Nominal torque
Nm
D1
Diameter ØD1
mm
Enter value for D1
Diameter ØD1
mm
cm
inch
ft
A
Outer diameter ØA
82 mm
B
Outer diameter ØB
104.0 mm
BELLOW
Bellows type
ISO
ISO 9409 interface
A-63
MI
Moment of inertia
2.0 10^-3kgm^2
TS
Torsional stiffness
50.0 Nm/arcmin
MAXSA
Max. shaft-misalignment axial
0.4 mm
MAXSL
Max. shaft-misalignment lateral
0.10 mm
ASR
Axial spring rate
170 N/mm
LSR
Lateral spring rate
5000 N/mm
WEIGHT
Mass approx.
1.7 kg
C1
Diameter ØC1
63.0 mm
C2
Diameter ØC2
94.0 mm
E
Diameter ØE
80 mm
F
Thread F
M 10
G
Length G
27.5 mm
I
Thread I
12 x M 6
J
Thread J
8 x M 6
L
Length L
59.00 mm
S
Length S
10.5 mm
T
Length T
22.5 mm
Z
Length Z
4.0 mm
N
Keyway
PDF
Datasheet
Download
LINK
Website link
Website
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices