Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Jakob Antriebstechnik
Description
KGH - Metal bellows couplings all-metal version with split-hub design
Bill of material
KGH 140 / 2W - D1=14 D2=14
CNSORDERNO
Order number
SIZE
Size
TN
Nominal torque
Nm
D1
Diameter ØD1
mm
Enter value for D1
Diameter ØD1
mm
cm
inch
ft
D2
Diameter ØD2
mm
Enter value for D2
Diameter ØD2
mm
cm
inch
ft
L
Overall length L
mm
A
Outer diameter ØA
71.00 mm
B
Outer diameter ØB
71.0 mm
BELLOW
Bellows type
Alternatively with 2-corrugation bellows 2W
MI
Moment of inertia
0.800 10^-3kgm^2
TS
Torsional stiffness
32.0 Nm/arcmin
MAXSA
Max. shaft-misalignment axial
0.3 mm
MAXSL
Max. shaft-misalignment lateral
0.10 mm
ASR
Axial spring rate
110 N/mm
LSR
Lateral spring rate
7000 N/mm
WEIGHT
Mass approx.
1.25 kg
C
Length C
54.0 mm
F
Thread F
M 8
G
Length G
23.00 mm
T
Length T
17 mm
N
Keyway
PDF
Datasheet
Download
LINK
Website link
Website
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices