Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Jakob Antriebstechnik
Description
KHS - Metal bellows couplings high speed version
Bill of material
KHS 80 - D1=11 D2=11
CNSORDERNO
Order number
SIZE
Size
TN
Nominal torque
Nm
D1
Diameter ØD1
mm
Enter value for D1
Diameter ØD1
mm
cm
inch
ft
D2
Diameter ØD2
mm
Enter value for D2
Diameter ØD2
mm
cm
inch
ft
L
Length L±1
82.45 mm
A
Outer diameter ØA
66.0 mm
B
Outer diameter ØB
66 mm
MI
Moment of inertia
0.50 10^-3kgm^2
TS
Torsional stiffness
26.0 Nm/arcmin
MAXSA
Max. shaft-misalignment axial
0.6 mm
MAXSL
Max. shaft-misalignment lateral
0.1 mm
ASR
Axial spring rate
70 N/mm
LSR
Lateral spring rate
600 N/mm
WEIGHT
Mass approx.
1.00 kg
MRS
Maximum rotational speed
35000 Upm
C
Diameter ØC
52 mm
E
Length E±1
81.45 mm
F
Thread F
6 x M 5
T1T2
Length T1/T2
27.5 mm
PDF
Datasheet
Download
LINK
Website link
Website
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices