Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Jakob Antriebstechnik
Description
KPP - Metal bellows couplings with plug-in design
Bill of material
KPP 60 - D1=13 D2=13
CNSORDERNO
Order number
SIZE
Size
TN
Nominal torque
Nm
D1
Diameter ØD1
mm
Enter value for D1
Diameter ØD1
mm
cm
inch
ft
D2
Diameter ØD2
mm
Enter value for D2
Diameter ØD2
mm
cm
inch
ft
L
Overall length L
86.0 mm
A
Outer diameter ØA
66.0 mm
B
Outer diameter ØB
71 mm
MI
Moment of inertia
0.340 10^-3kgm^2
TS
Torsional stiffness
8 Nm/arcmin
MAXSA
Max. shaft-misalignment axial
0.6 mm
MAXSL
Max. shaft-misalignment lateral
0.20 mm
ASR
Axial spring rate
70 N/mm
LSR
Lateral spring rate
650 N/mm
WEIGHT
Mass approx.
0.60 kg
APL
Axial preload force approx.
110 N
C1C2
Length C1/C2
22 / 22 mm
F
Thread F
M 8
G
Length G
23.0 mm
V
Preload V
1 - 1.5 mm
N
Keyway
PDF
Datasheet
Download
LINK
Website link
Website
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices