Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Jakob Antriebstechnik
Description
KPS - Metal bellows couplings for direct mounting in a hollow shaft
Bill of material
KPS 20 - D1=8 D2=15
CNSORDERNO
Order number
SIZE
Size
TN
Nominal torque
Nm
D1
Diameter ØD1
mm
Enter value for D1
Diameter ØD1
mm
cm
inch
ft
D2
Diameter ØD2
mm
Enter value for D2
Diameter ØD2
mm
cm
inch
ft
L
Overall length L
71.5 mm
A
Outer diameter ØA
56.0 mm
MI
Moment of inertia
0.130 10^-3kgm^2
TS
Torsional stiffness
7.0 Nm/arcmin
MAXSA
Max. shaft-misalignment axial
0.50 mm
MAXSL
Max. shaft-misalignment lateral
0.20 mm
ASR
Axial spring rate
70 N/mm
LSR
Lateral spring rate
480 N/mm
WEIGHT
Mass approx.
0.38 kg
C
Length C
19.0 mm
E
Length E
23 mm
FI
Thread F / I
M 6
TMIN
Length T min.
17.0 mm
TMAX
Length T max.
34.0 mm
N
Keyway
PDF
Datasheet
Download
LINK
Website link
Website
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices