Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 9
HELP_VARIABLE
Company
Jakob Antriebstechnik
Description
KR - Metal bellows couplings with straight bellows
Bill of material
KR 100 - D1=16 D2=16
CNSORDERNO
Order number
KR 100 - D1=16 D2=16
SIZE
Size
100
TN
Nominal torque
100
Nm
D1
Diameter ØD1
mm
Enter value for D1
Diameter ØD1
mm
cm
inch
ft
D2
Diameter ØD2
mm
Enter value for D2
Diameter ØD2
mm
cm
inch
ft
L
Overall length L
mm
A
Outer diameter ØA
82 mm
MI
Moment of inertia
0.70 10^-3kgm^2
TS
Torsional stiffness
23 Nm/arcmin
MAXSA
Max. shaft-misalignment axial
0.5 mm
MAXSL
Max. shaft-misalignment lateral
0.4 mm
ASR
Axial spring rate
100 N/mm
LSR
Lateral spring rate
95 N/mm
WEIGHT
Mass approx.
0.75 kg
C
Length C
28.5 mm
F
Thread F
M 10
G
Length G
50.0 mm
N
Keyway
PDF
Datasheet
Download
LINK
Website link
Website
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices