Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Jakob Antriebstechnik
Description
KSS - Metal bellows couplings conical bush and straight bellows
Bill of material
KSS 200 - D1=22 D2=22
CNSORDERNO
Order number
SIZE
Size
TN
Nominal torque
Nm
D1
Diameter ØD1
mm
Enter value for D1
Diameter ØD1
mm
cm
inch
ft
D2
Diameter ØD2
mm
Enter value for D2
Diameter ØD2
mm
cm
inch
ft
L
Overall length L
84.00 mm
A
Outer diameter ØA
82 mm
B
Outer diameter ØB
77.3 mm
MI
Moment of inertia
0.840 10^-3kgm^2
TS
Torsional stiffness
30.0 Nm/arcmin
MAXSA
Max. shaft-misalignment axial
0.3 mm
MAXSL
Max. shaft-misalignment lateral
0.30 mm
ASR
Axial spring rate
220 N/mm
LSR
Lateral spring rate
120 N/mm
WEIGHT
Mass approx.
1.25 kg
C
Diameter ØC
50.0 mm
E
Length E
76.0 mm
F
Thread F
M 6
G
Length G
22.0 mm
H
Length H
70.0 mm
PDF
Datasheet
Download
LINK
Website link
Website
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices