Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 6
HELP_VARIABLE
Company
Jakob Antriebstechnik
Description
MJT-C - Miniature metal bellows couplings with welded design
Bill of material
MJT-C-B30 - D1=8 D2=8
CNSORDERNO
Order number
MJT-C-B30 - D1=8 D2=8
SIZE
Size
30-B
TN
Nominal torque
4.0
Nm
D1
Diameter ØD1
mm
Enter value for D1
Diameter ØD1
mm
cm
inch
ft
D2
Diameter ØD2
mm
Enter value for D2
Diameter ØD2
mm
cm
inch
ft
L
Overall length L
35 mm
A
Outer diameter ØA
30 mm
MAXS
Max. speed
5000 min^-1
MI
Moment of inertia
6.20 10^-6kgm^2
TS
Torsional stiffness
13 10^-3Nm/arcmin
MAXSA
Max. shaft-misalignment axial
1.0 mm
MAXSL
Max. shaft-misalignment lateral
0.20 mm
WEIGHT
Mass approx.
48 g
C
Length C
10.0 mm
E
Length E
11 mm
G
Length G
13 mm
I
Thread I
M 4
N
Keyway
PDF
Datasheet
Download
LINK
Website link
Website
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices