Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 16
HELP_VARIABLE
Company
Jakob Antriebstechnik
Description
SKB-EK - Torque limiters with elastomer coupling attachment
Bill of material
SKB-EK 60 - D1=16 D2=18 TKA=25
CNSORDERNO
Order number
SKB-EK 60 - D1=16 D2=18 TKA=25
SIZE
Size
60.0
TKA
Nominal torque
Nm
D1
Diameter ØD1
mm
Enter value for D1
Diameter ØD1
mm
cm
inch
ft
D2
Diameter ØD2
mm
Enter value for D2
Diameter ØD2
mm
cm
inch
ft
L
Overall length L
107.00 mm
A
Outer diameter ØA
88.0 mm
MI
Moment of inertia
1.500 10^-3kgm^2
WEIGHT
Mass approx.
2.00 kg
TS
Torsional stiffness
1.200 Nm/arcmin
MAXSA
Max. shaft-misalignment axial
1.0 mm
MAXSL
Max. shaft-misalignment lateral
0.10 mm
F
Thread F
M 8
I
Thread I
M 8
B
Diameter ØB
70 mm
C
Diameter ØC
83 mm
G1
Length G1
25.0 mm
G2
Length G2
25.5 mm
K
Diameter ØK
45.0 mm
S
Length S
1.60 mm
T1
Length T1
26.5 mm
T2
Length T2
55.5 mm
W
Length W
22.40 mm
N
Keyway
PDF
Datasheet
Download
LINK
Website link
Website
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices