Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 16
Company
Jakob Antriebstechnik
Description
SKB-KP - Torque limiters with metalbellows couplings attachment
Bill of material
SKB-KP 60 - D1=13 D2=18 TKA=25
CNSORDERNO
Order number
SKB-KP 60 - D1=13 D2=18 TKA=25
SIZE
Size
60.0
TKA
Setting range disengagement torque
Nm
D1
Diameter ØD1
mm
D2
Diameter ØD2
mm
L
Overall length L
107.0 mm
A
Outer diameter ØA
88.0 mm
MI
Moment of inertia
1.500 10^-3kgm^2
WEIGHT
Mass approx.
1.90 kg
TS
Torsional stiffness
20.0 Nm/arcmin
MAXSA
Max. shaft-misalignment axial
0.6 mm
MAXSL
Max. shaft-misalignment lateral
0.20 mm
F
Thread F
M 8
I
Thread I
M 8
B
Diameter ØB
71.0 mm
C
Diameter ØC
83 mm
E
Length E
20 mm
G1
Length G1
25.0 mm
G2
Length G2
25.5 mm
K
Diameter ØK
45.5 mm
S
Length S
1.60 mm
T1
Length T1
22.0 mm
T2
Length T2
55.5 mm
W
Length W
22.0 mm
N
Keyway
PDF
Datasheet
Download
LINK
Website link
Website
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices