Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 11
HELP_VARIABLE
Company
Jakob Antriebstechnik
Description
SKR-K/SKR-N - Torque limiters SKR-K with cone clamping or SKR-N with keyway connection
Bill of material
SKR-K 180 - D=14 - release torque - TKA=80Nm
CNSORDERNO
Order number
SKR-K 180 - D=14 - release torque - TKA=80Nm
SIZE
Size
180
TKA
Setting range disengagement torque
Nm
D
Diameter ØD
mm
Enter value for D
Diameter ØD
mm
cm
inch
ft
L
Overall length L
70.0 mm
A
Outer diameter ØA
109.0 mm
SERIES
Series type
MI
Moment of inertia
3.0 10^-3kgm^2
WEIGHT
Mass approx.
2.5 kg
MAXLL
Max. lateral load
90 N
F
Length F
10 mm
K
Diameter ØK
78 mm
M
Diameter ØM
112 mm
P
Diameter ØP
90 mm
N
Thread N
8 x M 6
T
Length T
19.0 mm
W
Length W
14.25 mm
N1
Keyway
PDF
Datasheet
Download
LINK
Website link
Website
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices