Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 19
HELP_VARIABLE
Company
Jakob Antriebstechnik
Description
SKW - Torque limiters with easy keyway connection
Bill of material
SKW 100 - D=13 - TKA=40Nm
CNSORDERNO
Order number
SKW 100 - D=13 - TKA=40Nm
SIZE
Size
100.0
TKA
Setting range disengagement torque
Nm
D
Diameter ØD
mm
Enter value for D
Diameter ØD
mm
cm
inch
ft
L
Overall length L
44.5 mm
A
Outer diameter ØA
83 mm
MI
Moment of inertia
0.910 10^-3kgm^2
WEIGHT
Mass approx.
1.25 kg
MAXLL
Max. lateral load
9500 N
N
Thread N
6 x M 6
B
Diameter ØB
63.0 mm
G
Length G
12.0 mm
K
Diameter ØK
68 mm
M
Diameter ØM
87 mm
P
Diameter ØP
78 mm
S
Length S
1.60 mm
T
Length T
8.0 mm
W
Length W
11.70 mm
N1
Keyway
PDF
Datasheet
Download
LINK
Website link
Website
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices