Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 7
HELP_VARIABLE
Company
Jakob Antriebstechnik
Description
WD-VA - Metal bellows couplings with intermediate pipe
Bill of material
WD-VA 120 - D1=19 D2=19 L=154
CNSORDERNO
Order number
WD-VA 120 - D1=19 D2=19 L=154
SIZE
Size
120
TN
Nominal torque
120
Nm
D1
Diameter ØD1
mm
Enter value for D1
Diameter ØD1
mm
cm
inch
ft
D2
Diameter ØD2
mm
Enter value for D2
Diameter ØD2
mm
cm
inch
ft
L
Overall length L
mm
Enter value for L
Overall length L
mm
cm
inch
ft
A
Outer diameter ØA
71 mm
A1
Outer diameter ØA*
76 mm
TNM
Maximum torque
160 Nm
TS
Torsional stiffness (stat. 0.5 xTN)
3.70 Nm/arcmin
MI
Moment of inertia
2.10 10^-3kgm^2
WEIGHT
Mass approx.
3.3 kg
MAXS
Max. speed approx.
6000 min^-1
B
Diameter ØB
38 mm
C
Length C
50 mm
F
Thread F
M 10
K
Length K
77.00 mm
T
Length T
23.0 mm
N
Keyway
PDF
Datasheet
Download
LINK
Website link
Website
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices