Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Jakob Antriebstechnik
Description
WD/WDS - Metal bellows couplings with intermediate pipe
Bill of material
WD 100 - D1=12.5 D2=12.5 L=210
CNSORDERNO
Order number
WD 100 - D1=12.5 D2=12.5 L=210
SIZE
Size
100
TN
Nominal torque
100
Nm
D1
Diameter ØD1
mm
D2
Diameter ØD2
mm
L
Overall length L
mm
A
Outer diameter ØA
74.95
mm
SERIES
Series type
WD
WDS
TS
Torsional stiffness
2.6
Nm/arcmin
MI
Moment of inertia
1.8
10^-3kgm^2
MAXS
Max. speed approx.
7300
min^-1
MAXSA
Max. shaft-misalignment axial
±1.5 mm
MAXSANG
Max. shaft-misalignment angular
1 °
B
Diameter ØB
60
mm
C
Length C
47.0
mm
F
Thread F
2 x M 10
T
Length T
26
mm
N
Keyway
PDF
Datasheet
Download
LINK
Website link
Website
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices